??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BUS G30E0-XB-15/150-EP02-S
HELP_VARIABLE
Company
Balluff
Description
Ultrasonic sensors
Bill of material
BALLUFF BUS G30E0-XB-15/150-EP02-S
VERF
Availability
no more available
BC
Order code
BUS006P
TC
Product identifier
BUS G30E0-XB-15/150-EP02-S
PX
Product view
55969_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.675 Kg
TRAFFIC
Customs number
90151010
BAD7921
Design of analog output
4 ... 20mA
AAD2511
Material of the cable mantle
PVC
BAD8491
Height of sensor
mm
BAD8231
Width of sensor
mm
SYMBOL
DESCRIPT
Description
Style Housing = Ø 30 mm, Analog output = Analog, current 4…20 mA, Connection = Cable, 2 m, PVC, Housing material = 1.4404 stainless steel, Material sensing surface = 1.4404 stainless steel, Range = 150...2000 mm, Approval/Conformity = CE, EHEDG, WEEE, Ambient temperature = -20...70 °C, IP rating = IP69K, Repeat accuracy = 0.2 %FS, Operating voltage Ub = 20...30 VDC
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.